IESNA:LM-63-2002
[TEST]P1641554
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-840-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 4000K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21527.4
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5221.3 5040.2 4744.3 4493.2 4286.8 4144.7 4076.5 4072.7 4129.1 4277.1 4497.1 4828.0 5164.8 5513.3 5844.2 
6161.5 6521.7 6920.8 7349.1 7911.7 8396.4 8503.5 8022.7 6807.9 4989.6 3628.8 2854.0 2221.3 1713.2 1099.9 615.2 
241.4 97.3 29.2 1.9 0.0 0.0 
5221.3 5055.8 4759.9 4495.1 4292.6 4146.6 4072.7 4066.8 4125.2 4267.3 4493.2 4804.6 5162.8 5519.1 5855.9 
6200.5 6595.7 7000.6 7456.2 8005.1 8478.2 8567.8 8120.0 6981.1 5129.8 3700.8 2852.0 2264.1 1771.6 1096.0 619.1 
249.2 103.2 31.1 1.9 0.0 0.0 
5221.3 5034.4 4748.2 4495.1 4294.6 4154.4 4076.5 4062.9 4105.7 4238.1 4456.2 4757.9 5147.3 5558.0 5959.1 
6366.0 6804.0 7277.0 7777.4 8314.7 8744.9 8813.1 8340.0 7187.5 5268.0 3698.9 2935.7 2347.8 1890.3 1271.2 718.4 
336.8 171.3 68.1 15.6 1.9 0.0 
5221.3 5086.9 4804.6 4565.2 4374.4 4238.1 4146.6 4115.5 4129.1 4216.7 4403.6 4666.4 5053.8 5486.0 5984.4 
6488.6 7012.3 7569.1 8197.9 8799.4 9352.3 9496.4 9099.2 8174.5 6171.3 4020.1 3040.9 2657.3 2342.0 1892.3 1158.3 
609.3 377.7 214.1 66.2 1.9 0.0 
5221.3 5096.7 4849.4 4623.6 4438.6 4308.2 4216.7 4160.3 4138.8 4164.2 4269.3 4473.7 4767.7 5172.6 5665.1 
6278.4 6946.1 7600.2 8386.7 9161.5 10105.7 10828.0 11016.8 10504.8 9290.0 6379.6 3562.6 2676.8 2472.4 2375.1 
2213.5 1460.1 889.7 465.3 165.5 3.9 0.0 
5221.3 5155.1 4940.9 4736.5 4574.9 4450.3 4353.0 4281.0 4238.1 4222.6 4245.9 4337.4 4512.6 4773.5 5168.7 
5647.6 6280.3 7045.4 7898.1 8813.1 9992.8 11482.1 12938.3 13713.1 13660.5 12761.1 9850.7 5155.1 2885.1 2404.3 
2262.2 2020.8 1360.8 967.5 243.3 7.8 0.0 
5221.3 5188.2 5016.8 4849.4 4719.0 4596.3 4502.9 4432.8 4388.0 4356.9 4358.8 4397.8 4479.5 4627.5 4868.9 
5217.4 5692.4 6286.1 7018.1 7977.9 9066.1 10399.7 12130.4 14548.3 16742.3 17894.8 18036.9 16787.0 12560.6 6946.1 
3440.0 2044.1 1460.1 985.1 656.1 70.1 0.0 
5221.3 5211.5 5104.4 4983.7 4880.6 4781.3 4701.5 4648.9 4608.0 4578.8 4578.8 4590.5 4621.6 4685.9 4814.4 
5032.4 5367.3 5855.9 6515.9 7364.7 8425.6 9708.6 11155.0 12687.1 14408.1 17001.2 20787.7 23129.6 22387.9 17783.8 
12681.3 8647.6 5094.7 1954.6 636.6 116.8 0.0 
5221.3 5209.6 5108.3 4999.3 4898.1 4804.6 4726.8 4676.2 4635.3 4610.0 4608.0 4619.7 4648.9 4705.4 4816.3 
5016.8 5334.2 5799.4 6459.4 7261.5 8326.4 9638.5 11009.0 12554.8 14166.7 16438.6 20180.3 23118.0 22576.8 17997.9 
12850.7 8672.9 4991.5 1845.5 564.6 118.8 0.0 
5221.3 5238.8 5197.9 5137.5 5085.0 5024.6 4974.0 4950.7 4946.8 4956.5 4968.2 4983.7 4997.4 5024.6 5085.0 
5205.7 5427.6 5801.4 6375.7 7138.8 8118.1 9253.0 10393.8 11491.8 12389.3 13349.0 14635.9 16600.2 17478.2 15831.2 
12342.6 7648.9 2961.0 636.6 159.6 29.2 0.0 
5221.3 5238.8 5231.0 5225.1 5221.3 5203.7 5205.7 5227.1 5273.8 5334.2 5398.4 5451.0 5499.6 5542.5 5598.9 
5684.6 5838.4 6126.5 6589.8 7310.1 8260.2 9307.5 10491.2 11493.8 12356.2 13160.2 14242.6 15510.0 14612.5 11815.0 
9077.8 5567.8 1619.7 412.7 183.0 81.8 0.0 
5221.3 5238.8 5231.0 5215.4 5203.7 5180.4 5157.0 5153.1 5164.8 5176.5 5184.3 5182.3 5166.7 5155.1 5141.4 
5145.3 5205.7 5355.6 5655.4 6146.0 6926.6 7865.0 8943.5 9932.4 10896.1 11770.2 12868.2 14003.2 12683.2 9905.2 
7345.2 3992.8 1057.1 307.6 149.9 66.2 0.0 
5221.3 5168.7 5137.5 5096.7 5044.1 4968.2 4888.4 4816.3 4756.0 4693.7 4625.5 4543.8 4454.2 4358.8 4265.4 
4168.0 4109.6 4111.6 4193.4 4436.7 4876.7 5536.6 6325.1 7035.6 7629.4 8112.2 8727.4 9052.5 7648.9 5515.2 
3216.1 1121.3 307.6 89.6 33.1 13.6 0.0 
5221.3 5162.8 5049.9 4894.2 4715.1 4485.4 4255.7 4006.5 3761.2 3525.6 3264.7 3001.9 2729.4 2414.0 2114.2 1789.1 
1469.8 1164.2 893.6 677.5 533.4 457.5 422.5 420.5 395.2 331.0 253.1 181.1 130.4 97.3 74.0 56.5 38.9 27.3 19.5 15.6 0.0 
5221.3 5108.3 4894.2 4600.2 4269.3 3881.9 3473.0 3085.6 2639.8 2190.1 1738.5 1296.6 905.3 636.6 484.7 416.6 377.7 
348.5 317.3 290.1 257.0 227.8 198.6 169.4 140.2 112.9 91.5 75.9 62.3 48.7 38.9 31.1 23.4 19.5 15.6 13.6 0.0 
5221.3 5053.8 4720.9 4310.2 3819.6 3301.7 2737.2 2145.3 1563.3 1037.6 677.5 525.6 459.4 412.7 371.8 331.0 294.0 
260.9 225.8 196.6 165.5 142.1 120.7 103.2 89.6 75.9 62.3 50.6 42.8 37.0 29.2 23.4 19.5 15.6 13.6 13.6 0.0 
5221.3 4985.7 4534.0 3983.1 3367.9 2702.1 1997.4 1308.2 796.2 582.1 506.2 449.7 393.2 344.6 297.9 258.9 223.9 190.8 
165.5 144.1 124.6 109.0 93.4 79.8 66.2 54.5 44.8 38.9 33.1 31.1 25.3 19.5 15.6 13.6 11.7 9.7 0.0 
5221.3 4905.9 4370.5 3728.1 2980.5 2207.6 1397.8 796.2 593.8 523.7 459.4 393.2 336.8 286.2 241.4 206.4 179.1 155.7 134.3 
114.9 97.3 83.7 68.1 56.5 48.7 40.9 35.0 31.1 27.3 25.3 25.3 21.4 15.6 13.6 9.7 7.8 0.0 
5221.3 4847.5 4218.7 3494.5 2634.0 1783.2 989.0 640.5 554.8 490.6 416.6 348.5 290.1 241.4 204.4 175.2 151.8 130.4 111.0 
93.4 77.9 64.2 52.6 44.8 37.0 33.1 29.2 27.3 25.3 23.4 23.4 21.4 19.5 13.6 9.7 5.8 0.0 
5221.3 4806.6 4123.3 3334.8 2441.3 1489.3 786.5 597.7 529.5 461.4 381.6 313.4 255.0 212.2 181.1 155.7 132.4 112.9 93.4 77.9 
64.2 52.6 42.8 37.0 31.1 27.3 25.3 21.4 21.4 19.5 19.5 17.5 15.6 11.7 7.8 5.8 0.0 
5221.3 4734.6 4059.0 3241.4 2289.4 1356.9 724.2 582.1 515.9 445.8 362.1 292.0 237.5 198.6 169.4 144.1 120.7 99.3 81.8 68.1 
54.5 44.8 37.0 29.2 25.3 21.4 19.5 17.5 17.5 15.6 15.6 13.6 11.7 9.7 5.8 3.9 0.0 
5221.3 4720.9 4031.8 3200.5 2264.1 1310.2 720.3 582.1 515.9 438.0 362.1 294.0 235.6 196.6 169.4 142.1 118.8 97.3 79.8 66.2 
52.6 42.8 33.1 27.3 23.4 21.4 19.5 17.5 15.6 15.6 13.6 11.7 11.7 7.8 5.8 1.9 0.0 
